You probably do not come from: Hong Kong.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. IL4300

Inductive sensor

IL4300

Inductive sensor

IL4300

  • Very long sensing range
  • Easy setting of the sensing range via potentiometer
  • Large active sensor face
  • Robust housing for use in harsh industrial environments
{{ifmVariantName}}



  • ce
Technical details
Product characteristics
Output function normally open
Sensing range [mm] 100
Housing rectangular
Dimensions [mm] 400 x 100 x 30
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 90...250 AC
Outputs
Output function normally open
Max. voltage drop switching output AC [V] 11
Minimum load current [mA] 10
Max. leakage current [mA] 5
Permanent current rating of switching output AC [mA] 200
Short-time current rating of switching output [mA] 500
Switching frequency AC [Hz] 2
Detection zone
Sensing range [mm] 100
Sensing range adjustable yes
Factory setting sensing range [mm] 100
Real sensing range Sr [mm] 100 ± 10 %
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] < 15
Switch point drift [% of Sr] -15...15
Operating conditions
Ambient temperature [°C] -20...70
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 400 x 100 x 30
Materials PVC
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 2 x 0.5 mm²
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — IL4300-00 — 06.03.2003 —