- Products
- E10632
Connection cable
E10632
VDOAH040ALS0001E03STGH040ALS
Connection cable
E10632
VDOAH040ALS0001E03STGH040ALS
Article no longer available - archive entry
Electrical data
Operating voltage [V] | 10...30 DC |
---|
Operating conditions
Ambient temperature [°C] | -20...70 |
---|---|
Protection | IP 67 |
Mechanical data
Materials | PA 6.6 |
---|---|
Moulded-body material | PA 6.6 |
Material nut | diecast zinc, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PA 6.6; Locking: diecast zinc, nickel-plated |
Electrical connection
Connection | Cable: 1 m, PUR / PVC; 3 x 0.34 mm² |
---|
Electrical connection - socket
Connector: 1 x M12, angled; coding: A; Moulded body: PA 6.6; Locking: diecast zinc, nickel-plated |