1. Homepage
  2. Product news
  3. Position sensors
  4. Detection of all types of metal with identical sensing range

Detection of all types of metal with identical sensing range

Inductive Kplus sensors in high-grade stainless steel design with compact dimensions in M8

  • Uniform sensing range for the reliable detection of all metals
  • Compact size for use in the smallest of spaces
  • Electromagnetic field immune sensor technology to prevent incorrect switching
  • High-quality stainless steel housing
  • IP 65 / IP 69K for greater reliability

Constant correction factor
Inductive Kplus sensors have the same sensing range for all types of metal. So they are perfectly suited for the detection of aluminium, e.g., where conventional sensors show a considerably reduced sensing range. Moreover, high switching frequencies allow the monitoring of fast-moving targets.

Versatile use
The resistant stainless steel sleeve is also perfectly suited for applications with continuous contact with oils and coolants. The large temperature range as well as the high protection ratings allow universal use of the new sensors. The M8 Kplus sensors are now also available in all common cable versions.