{{'OPTIONAL_INFO' | productAvailability | error}}
Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.
Best regards
Your ifm team
The above price does not include 24% VAT
Software / programming | |
---|---|
Number of connections | 75 |
Language | Deutsch; Englisch |
Data carrier | CD-ROM |
Number of device connections | 75 |
Type of licence | single-user licence |
Note on licence | The OPC server software is licensed via the license manager after online registration.; A detailed description of the license activation can be found in the license manager of the OPC server software.; A demo version is available free of charge at "Service / Download". |
Supported specification | OPC data access (OPC DA) |
System requirements | |
CPU type (or better) | Pentium III |
Min. RAM | 2 GB |
Min. hard disk memory | 1 GB |
Network card | Ethernet 10 / 100 Mbit |
Network protocol | Ethernet TCP/IP |
Operating system | Microsoft Windows XP; Microsoft Windows Vista; Microsoft Windows 7; Microsoft Server 2003; Microsoft Server 2008 |
Mechanical data | |
Weight [g] | 43.6 |
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — VOS003-01 — 24.08.2012 —
![]() |