1. Homepage
  2. Products
  3. Process sensors
  4. Flow sensors / flow meters
  5. Complete product line
  6. SC0512

Flow monitor

SCN12FFBBKOG

SC0512

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team


The above price does not include 24% VAT

  • Reliable monitoring of liquids in pipes
  • Suitable for water
  • Precise frequency signal according to the measured flow velocity
  • Robust stainless steel housing for use in harsh industrial environments
  • For use where space is restricted
  • ce
  • cul
Download
Technische Details
Application
Media water
Medium temperature [°C] -10...60; (In case of medium temperatures < 4 °C the data refer to water / glycol (40 % glycol).)
Pressure rating [bar] 25
Electrical data
Operating voltage tolerance [%] -15...15
Operating voltage [V] 24 DC
Current consumption [mA] < 50
Protection class III
Power-on delay time [s] 15
Outputs
Output signal frequency signal
Electrical design PNP
Max. voltage drop switching output DC [V] 0.8
Permanent current rating of switching output DC [mA] 80
Short-circuit protection no
Overload protection no
Measuring/setting range
Note on measuring range
for water (20 °C) and mounting in 2" pipe
Frequency end point, FEP [cm/s] 5...70
Frequency at the end point FRP [Hz] 5...70
Response times
Response time [s] 1...10
Operating conditions
Ambient temperature [°C] -20...70
Storage temperature [°C] -40...70
Protection IP 67
Tests / approvals
Shock resistance
DIN EN 60068-2-27 50 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 20 g (10...2000 Hz)
MTTF [years] 524
Mechanical data
Weight [g] 124.5
Materials stainless steel (1.4404 / 316L)
Materials (wetted parts) stainless steel (1.4404 / 316L)
Process connection 1/2 NPT
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — SC0512-01 — 18.12.2014 —