1. Homepage
  2. Products
  3. Identification systems
  4. RFID UHF
  5. ID tags
  6. E80351

RFID tag

ID-TAG/D55X13/04

E80351

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team


The above price does not include 24% VAT

  • RFID tag UHF - EPCglobal / ISO18000
  • Reliable coding of products
  • Suitable for use on metal materials
Download
Technische Details
Application
Application RFID coding of metal tanks
Operating temperature (active) [°C] -40...85
Peak temperature (passive) [°C] 140; (duration of test: 1 x 100 h)
Electrical data
Operating frequency [MHz] 865...870
Memory size [bit] 240
Max. read cycles unlimited
Max. write cycles 100000
Operating conditions
Ambient temperature [°C] -20...85
Storage temperature [°C] -40...90
Protection IP 68
Tests / approvals
Shock resistance
DIN IEC 68-2-29 40 g 18 ms
Vibration resistance
DIN IEC 68-2-6 10 g 10...2000 Hz
Mechanical data
Weight [g] 32.4
Dimensions [mm] Ø 55 / L = 13
Materials PA 6
Remarks
Remarks
Storage temperature 1 x 1000 h (90 °C), 1 x 100 h (140 °C)
ISO-Standard EPC-Global Class 1 Gen 2
Pack quantity 1 pcs.
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — E80351-00 — 15.10.2010 —