You probably do not come from: Greece.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Identification systems
  4. RFID UHF
  5. Evaluation systems with field bus interface
  6. DTE835

RFID evaluation unit

DTE835

DTEUHFE_ABRWETUSTN04

RFID evaluation unit

DTE835

DTEUHFE_ABRWETUSTN04

The above price does not include 24% VAT
{{ifmVariantName}}



Technical details
Application
Radio approval for India
Electrical data
Operating voltage [V] 24 DC
Current consumption [mA] 700
Operating frequency [MHz] 865...867
Antenna connections 4; (TNC Reverse)
RFID standard EPC Class1 GEN2/ISO 18000-6C
Transmission power ERP [mW] 2000; (parameterisable in steps: 1 dB 50mW ... 2W)
Impedance [Ω] 50
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 4; Number of digital outputs: 4
Inputs
Number of digital inputs 4
Outputs
Number of digital outputs 4
Max. current load per output [mA] 500; (max.)
Detection zone
RSSI threshold adjustable via software
Interfaces
Communication interface Ethernet
Ethernet - EtherNet/IP
Protocol EtherNet/IP
Usage type data transmission
Ethernet - TCP/IP
Protocol TCP/IP
Usage type parameter setting
Operating conditions
Ambient temperature [°C] -20...55
Storage temperature [°C] -40...85
Protection IP 67
Tests / approvals
Radio approval EN 302 208
Mechanical data
Weight [g] 3457
Dimensions [mm] 300 x 300 x 71
Materials housing: aluminium; Protective cover: plastics; TNC socket: brass / PTFE; connector: brass / plastic
Displays / operating elements
Display
operation 1 x LED, yellow/green
4 x LED, multi-colour programmable
Acoustic signal buzzer
Remarks
Pack quantity 1 pcs.
Electrical connection - Ethernet
LAN Connector: 1 x M12
Electrical connection - inputs / outputs
GPIO Connector: 1 x M12
Electrical connection - voltage supply
Power Supply Connector: 1 x M12
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — DTE835-00 — 20.08.2019 —