1. Homepage
  2. Products
  3. Industrial communication
  4. Fieldbus components
  5. RFID UHF - Readers
  6. DTE820

RFID evaluation unit UHF

DTEUHFE ABRWETUS04

DTE820

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team


The above price does not include 24% VAT

  • Combination of RFID antenna and evaluation unit in one housing
  • Communication with the higher control level via Ethernet TCP/IP
  • For the reliable identification of UHF ID tags in production and logistics
  • Suited for reading and writing RFID tags
  • Complies with the requirements of ETSI for operation in the European frequency range
Comprehensive technical data in pdf format

Technische Details
Electrical data
Operating voltage [V] 24 DC
Current consumption [mA] 220
Operating frequency [MHz] 865-868 (ETSI)
RFID standard EPC Class1 GEN2/ISO 18000-6C
Transmission power ERP [mW] 266
Transmission power ERP [mW] 266
Antenna gain [dB] 2.5
Impedance [Ω] 50
Software / programming
Parameter setting options Software
Interfaces
Communication interface Ethernet
Ethernet
Protocol TCP/IP
Operating conditions
Ambient temperature [°C] -20...55
Storage temperature [°C] -40...85
Protection IP 65
Mechanical data
Weight [g] 1210
Housing rectangular
Dimensions [mm] 138.1 x 63 x 156
Materials housing: aluminium; Protective cover: plastics; connector: diecast zinc / plastic
Displays / operating elements
Display
operation 1 x LED, red green
Remarks
Remarks
Singapore Not approved for operation, for export only.
Pack quantity 1 pcs.
Electrical connection - Ethernet / PoE
Connector: 1 x M12
Electrical connection - GPIO / RS-232 / Ub
Connector: 1 x M12
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — DTE820-00 — 07.11.2014 —