You probably do not come from: Greece.  If necessary, change to: United States
  1. Products
  2. Accessories
  3. Accessories for fibre optic sensors
  4. Acrylic fibre optics

Acrylic fibre optics

  • For installation in places where access is difficult
  • Operation as through-beam sensor or diffuse reflection sensor
  • Different designs and sensing heads for a large variety of applications
  • On reel for cutting to size
  • High-flex versions for extremely small bending radii

Acrylic fibre optics


Acrylic fibre optics

Fibre optic systems are used where mounting space for photoelectric standard sensors is restricted. The evaluation unit and the fibre optics are mounted separately.
These systems can therefore be installed in places where access is difficult.

Fibre optic systems are designed as through-beam or diffuse reflection sensors.

Acrylic fibre optic sensors are suited for standard applications if no particular demands such as heat or chemical resistance are made. They can be cut to length and are less expensive than glass fibre optic sensors.