• Προϊόντα
  • Βιομηχανίες
  • IIoT και λύσεις
  • Υπηρεσία
  • Εταιρεία

ifm Vision Assistant

Continuous exchange with users and extensive handling tests have led to an extremely simple usability and ease of integration of the sensor or the camera - from ordering to replacement. A wiring wizard helps with the first set-up.

Fast setup of vision sensors
A wizard guides the user through the application settings. This is self-explanatory and intuitive. The requested application can be set up and started in just a few minutes.
Convenient parameter setting
With the predefined applications, it is possible to implement automation solutions, but the Vision Assistant can do more: In the advanced parameter setting mode, experienced users can create their own application solutions.
Versatile app - one software for many products
Whether multicode reader or 3D camera, whether contour detection or collision avoidance on mobile robots, the ifm Vision Assistant sets up all vision systems in no time at all.

Download Vision Assistant Software Packages