1. Homepage
  2. Technologies
  3. Inductive Kplus type sensors

One sensing range for all metals. Inductive Kplus type sensors.

Here you will find the most important information at a glance:

  • Uniform sensing range for the reliable detection of all metals.
  • Compact dimensions for use in the smallest of space.
  • Electromagnetic field immune sensor technology to prevent incorrect switching.
  • Wide temperature range for universal use.
  • High protection ratings up to IP 68 / IP 69K.

ifm electronic developed these sensors in particular for factory automation. They provide a uniform sensing range for the reliable detection of all metals.

The compact dimensions of the devices allow use in the smallest of spaces. New electromagnetic field immune sensor technology prevents incorrect switching.

Consistent correction factor
The "Kplus" sensors are perfectly suited for the detection of aluminium where conventional sensors show a considerably reduced sensing range. Also, the innovation features a constant sensing range on all other kinds of metals. Fast changing switching states are precisely monitored by the high switching frequencies.

Multitude of applications
Moreover, the powerful models are immune to magnetic fields thanks to the new sensor technology. They operate with absolute reliability even right next to electric brakes. The wide temperature range of -40…85 °C allows universal use and the high protection rating IP 68 / 69K ensures constant reliability.

Inductive sensors – Product group

Inductive sensors are nowadays indispensable for industrial applications. As compared to mechanical switches they offer almost ideal conditions: non-contact operation free from any wear and tear, high switching frequencies and accuracy. In addition, they are insensitive to vibration, dust and moisture. Inductive sensors detect all metals without contact.