Flexible and universal use for stationary or moving objects
The revolution in intralogistics
Whether pallets, post room, storage building, logistics or distribution centre: The storage volume that can be used defines the capacity and the costs.
A good reason to ensure the best-possible use of the space requirement during feeding.
The new 3D sensor detects the dimensions of the goods via innovative time-of-flight technology. It signals via threshold values if e.g. package parameters are outside the defined areas.
For automated storage space planning via WMS (Warehouse Management System) or ERP system (Enterprise Resource Planning) it provides the size, orientation and position of the objects. The data is also used for controlling robots, sorting equipment and distribution gates. Besides robustness the sensor is also distinguished by user-friendly handling and simple integration.