Application | |
---|---|
Design | with protective cover |
Installation | free-standing mounting |
Mechanical data | |
Weight [g] | 22.68 |
Materials | stainless steel (1.4408); fixture: stainless steel |
Remarks | |
Pack quantity | 1 pcs. |
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — U60001-00 — 14.09.2006 —
![]() |