You probably do not come from: United Kingdom.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Industrial imaging
  4. Vision sensors
  5. Mounting sets and fixing elements

Vision sensors - Mounting sets

  • User-friendly parameter setting via operating software
  • Simple clamping systems for rod mounting
  • Protective panes for a reliable protection of the lens
  • Connection cables / patch cables

Vision sensors - Mounting sets


Mounting sets and fixing elements

ifm offers a complete component system of easy-to-use mounting sets that make the installation of vision sensors and backlights easier for you. The solutions consist of a clamp fastened by only one screw that keeps the sensors safely in position and guarantees free movement in all axes.
Whereas the sensor mounting elements used depend on the sensor type, the clamps can be mounted in three different ways: rod mounting, free-standing mounting and fitting onto aluminium extrusions which are common in industry.