You probably do not come from: United Kingdom.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Sensors for motion control
  4. Systems for signal conversion
  5. Switch-on and switch-off delay

Systems for signal conversion - Switch-on and switch-off delay

  • Adjustable switch-on and switch-off delay
  • Optionally with on and/or off-delay and momentary pulses
  • Protection of a tank against overspill or dry run
  • For the reliable wear protection of pumps and valves
  • Quick and time-saving rail mounting

Systems for signal conversion - Switch-on and switch-off delay


Switch-on and switch-off delay

Devices for switch-on and switch-off delay of signals are used to protect machines and installations from damage caused by premature switch-on or switch-off. A typical example is the protection of a vessel against overflow or dry running.
The device receives signals from an external sensor and switches its outputs according to the adjustable input and output delays. Optionally, ON delay and/or OFF delay, ON pulse and OFF pulse can be set via a selector switch.