1. Homepage
  2. Product news
  3. Process sensors
  4. Increased process reliability between calibrations

Increased process reliability between calibrations

Accurate temperature sensors with integrated drift detection via PT and NTC element

  • Integrated drift detection via PT and NTC element
  • Permanent drift monitoring increases process reliability between the calibrations
  • Calibration intervals can be adapted or be dispensed with
  • Free 5-point calibration certificate supplied with the sensor
  • High precision of ± 0.2 K in the range of -10...130 °C

Increased process reliability via permanent drift monitoring
The sensors of the TAD series have two resistance elements with different characteristics (PT and NTC) that monitor each other permanently in the process. Occurring drift is immediately detected and signalled. This increases the process reliability. All three process values (mean value, PT element, NTC element) can be documented via IO-Link. This ensures permanent transparency for quality management. Calibration intervals can be adapted or be dispensed with.

Precise 5-point calibration from the factory
Due to a 5-point temperature adjustment during the production process, the TAD temperature sensor features an accuracy of ± 0.2K in the range of -10...130 °C.


Current bulletin