1. Homepage
  2. Products
  3. Position sensors
  4. Inductive sensors
  5. AC/DC and AC sensors
  6. IB0101

Inductive sensor

IB0101

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • With combined AC/DC output stage
  • Two-wire technology
  • Smooth plastic housing to protect against deposits
  • PBT housing resistant against pickling solutions
  • With PVC cable and M12 connector
  • ce
Download
Technische Details
Electrical data
Operating voltage [V] 20...250 AC/DC
Protection class II
Reverse polarity protection no
Outputs
Output function normally open
Max. voltage drop switching output DC [V] 6
Max. voltage drop switching output AC [V] 6.5
Minimum load current [mA] 5
Max. leakage current [mA] 2.6 (250 V AC) / 1.4 (110 V AC) / 0.9 (24 V DC)
Permanent current rating of switching output AC [mA] 250; (350 (...50 °C))
Permanent current rating of switching output DC [mA] 100
Short-time current rating of switching output [mA] 2200; (20 ms / 0,5 Hz)
Switching frequency AC [Hz] 25
Switching frequency DC [Hz] 100
Short-circuit proof no
Overload protection no
Detection zone
Sensing range [mm] 30
Real sensing range Sr [mm] 30 ± 10 %
Operating distance [mm] 0...24.3
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing cylindrical
Mounting non-flush mountable
Dimensions [mm] Ø 34 / L = 82
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Electrical connection
Required protection miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting
Accessories
Accessories (supplied)
Mounting clamps: 1
Remarks
Remarks
Recommendation: Check the safe functioning of the unit after a short circuit.
Pack quantity 1 pcs.
Electrical connection - plug
Cable: 1 m, PVC; 2 x 0.5 mm²
Connector: 1 x M12
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — IB0101-00 — 08.09.2008 —