1. Homepage
  2. Products
  3. Systems for mobile machines
  4. Units for operation and monitoring
  5. Dialogue modules up to 5" display size

Units for operation and monitoring - Dialogue modules up to 5" display size

  • Quick and easy mounting
  • Visualisation of machine functions
  • High-performance CAN interface for various communication tasks
  • Programmable to IEC 61131-3 with CODESYS
  • E1 type approval by the Kraftfahrt-Bundesamt (German Federal Motor Transport Authority)


Devices for operation and monitoring tasks - Dialogue modules with display sizes up to 4.3"

Dialogue modules are programmable graphic displays for controlling, parameter setting and operation of mobile machines and installations. They can be used in conjunction with a mobile controller or as a stand-alone solution.
Data and device functions are safely transferred via CAN interfaces.
The displays feature many freely programmable backlit function keys. Some types are equipped with an additional navigation key.
The units offer increased EMC levels and hold an e1 type approval. Thanks to the high protection rating of the housing, the modules are suited for outside panel and surface mounting as well as for cabin installation in construction machines, agricultural machinery or municipal vehicles. The mounting kit supports installation of the display in a panel cutout in any orientation.
The displays are available in different sizes.