You probably do not come from: Finland.  If necessary, change to: United States
  1. Homepage
  2. Downloads

Startup package DTAs

Startup package for the DTA RFID - LF - 125 kHz device family

This software is compatible with the following products:

V1.0

  • Name
  • Size
  • SHA-256
  • Type
  • Description
  • Name Codesys 2.3 library
  • Size 18.7 kB
  • SHA-256
    Datei-Hash SHA-256

    a21b966500340025ac2830b2679533ca891e9ca14835c99a88dde7e4c552b018

  • Type .zip
  • Description Codesys 2.3 FB library for DTA200
  • Name Step7 CP343 ASI master with RFID DTS125 example program
  • Size 744.1 kB
  • SHA-256
    Datei-Hash SHA-256

    701d60c476f6220f51378de8a983c7abe07307a5863b82e776e918619b9ef4e4

  • Type .zip
  • Description Example program Step7 CP343 ASI master with RFID DTS125
  • Name Example program for Step7 SmartLink AC1335 with RFID DTA100
  • Size 296.6 kB
  • SHA-256
    Datei-Hash SHA-256

    c942de954b2933f9789b89a48e7b6d459c0fb69a81d9c8516c993429fbe12488

  • Type .zip
  • Description Example program for Step7 SmartLink AC1335 with RFID DTA100
  • Name Example program Step7 to write on RFID tags
  • Size 1.1 MB
  • SHA-256
    Datei-Hash SHA-256

    36ff8398602868d8ea52b7a1f93c802cec93deaa7be1f7f4af3a8064a63db765

  • Type .zip
  • Description Example program for Step7 to write on RFID tags
  • Name Step7 example program for a Profibus gateway from Bihl & Wiedemann
  • Size 535.7 kB
  • SHA-256
    Datei-Hash SHA-256

    a4c09d41fd1e0f08ffe91b4facef62827f1447b00846b72e91af6a7c78dca010

  • Type .zip
  • Description Example program Step7 for a Profibus gateway from Bihl & Wiedemann
  • Name Step7 example program for a Profibus gateway from Siemens
  • Size 730 kB
  • SHA-256
    Datei-Hash SHA-256

    9b117e5be024e20ef05ad81f230ca70ac7d2414b3a0a1cc7ca3c8b5d76097103

  • Type .zip
  • Description Step7 example program for a Profibus gateway from Siemens
  • Name Step7 example program for a Profibus gateway from ifm electronic
  • Size 714.4 kB
  • SHA-256
    Datei-Hash SHA-256

    91e0959df18fb700b3b06ad0982599f8ba488ed139e4cfc819f8ec521257c5d1

  • Type .zip
  • Description Step7 example program for a Profibus gateway from ifm electronic
  • Name Siemens TIA example program to write on RFID tags
  • Size 1.9 MB
  • SHA-256
    Datei-Hash SHA-256

    6384a2cb49901e260eb621f2a537285e0174f289bdf9e61aae081efcfcdfe65f

  • Type .zip
  • Description Siemens TIA example program to write on RFID tags
  • Name Siemens Asi master example program
  • Size 690 kB
  • SHA-256
    Datei-Hash SHA-256

    25b84997df6f604916aa4f1d93d6194e064646fc03cce00e89f1d8dbc552a37f

  • Type .zip
  • Description Example program to connect the DTA200 to a Siemens AS-i master