You probably do not come from: Finland.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Connection technology
  4. Industrial applications / factory automation
  5. Connection cables with socket

Connection cables with socket for industrial applications / factory automation

  • Connection technology meets the M12 and M8 standard (EN 61076)
  • Reliable sealing even when mounted without tools
  • Mechanical end stop to protect the O-ring from destruction
  • Nut secured against shock and vibration due to saw tooth contoured vibration protection
  • LEDs clearly visible even under bright lighting

Connection cables with socket for industrial applications / factory automation


Sockets

Sockets are generally used in automation technology to connect sensors and actuators with connectors to splitter boxes.
Even when fastened by hand, a perfect lasting seal of sensor and actuator connections is guaranteed. The integrated end stop protects the O-ring against destruction caused by over-tightening the nut. Even in harsh industrial environments, the connectors are protected against unintended loosening by a special vibration protection. Some types are fitted with highly visible LEDs for operation and switching status indication.