1. Homepage
  2. Products
  3. Identification systems
  4. RFID 125 kHz
  5. Evaluation systems with field bus interface

RFID 125 kHz - Evaluation systems with fieldbus interface

  • RFID evaluation unit with PROFIBUS DP and web server
  • Four antenna connections or digital I/Os
  • Robust antennas for use in harsh industrial environments
  • Large variety of memory sizes for antennas and transponders
  • High protection rating for the requirements of harsh industrial environments


Evaluation systems with Profibus DP interface

The RFID evaluation unit controls the data exchange to the RFID antennas or to the sensor/actuator level, communicates with the higher control level and enables device configuration via a web server. The unit has four channels for the connection of field devices. Each channel can be used for connection of an RFID read/write head or as a digital input/output.
Applications are found in production lines where the units are used for material flow control, or in guided material handling systems for coding of workpiece carriers.
The RFID evaluation unit transmits the data to the PLC via PROFIBUS DP, PROFINET, Ethernet IP, Ethernet TCP/IP or EtherCAT.