You probably do not come from: Finland.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Process sensors
  4. Analytical sensors
  5. Moisture measurement in air

Moisture measurement in air

  • Simple monitoring of temperature and air humidity to protect electrical installations, control cabinets or production processes
  • Plug & Play thanks to screw or rail mounting and M12 connection
  • Data output via analogue signal or IO-Link
  • Easy sensor replacement thanks to automatic parameter setting when connected to the IO-Link master

Moisture measurement in air


Permanent temperature and humidity control

The air humidity sensor provides transparency and safety for electrical installations and sensitive production processes.

Fixtures for wall or DIN rail mounting and a standard M12 connector guarantee quick and error-free installation. Depending on the type, the sensor transmits the temperature and relative humidity to the controller via IO-Link in analogue or digital form.

This makes it possible to protect control cabinets or test benches as well as electrical installations exposed to weather and moist conditions, such as drinks vending machines, radar measuring points or ticket machines, from moisture-related malfunctions or short circuits.

In addition, the air humidity sensor can be used for quality assurance of temperature or moisture-sensitive production processes, enabling permanent indoor climate monitoring.