You probably do not come from: Finland.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Process sensors
  4. Level sensors
  5. Flush pressure transmitters

Level sensors - Flush pressure transmitters

  • Overload-resistant ceramic measuring cell
  • Resistant to pressure peaks and vacuum
  • Fast installation and maintenance-free operation
  • Scalable analogue output
  • Intuitive, user-friendly handling

Level sensors - Flush pressure transmitters


Flush pressure transmitters

Flush-mount transmitters of the PL and PM series are used for reliable hydrostatic level measurement and system pressure measurement in pipes. Flush-mount installation in the tank or vessel wall ensures reliable cleaning and sterilisation in the process. The compact stainless steel housing is potted, offering optimum protection against ingress of moisture and aggressive media. Thanks to a broad selection of process adapters, the sensors can be used in nearly all industrial applications.
Remote parameter setting of the units is possible. The measuring range is defined by setting the zero point and the span.