You probably do not come from: Finland.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Position sensors
  4. Ultrasonic sensors
  5. Full-metal sensors

Ultrasonic sensors - full-metal sensors

  • Continuous level and object detection for harsh environments
  • Resistant to aggressive media
  • Long range
  • Programmable switching output with IO-Link and analogue output

Ultrasonic sensors - full-metal sensors


Level monitoring in any application

Whether in tanks or silos, whether liquids, bulk material or individual objects: The universal level and distance measurement using ultrasound is reliable and accurate.

However, even if there is no direct contact with the medium, aggressive vapours and fumes can severely affect the function and life of a sensor. But thanks to ifm’s new full-metal ultrasonic sensor, this is now a thing of the past. From the diaphragm to the connector, the sensor is completely enclosed in resistant high-grade stainless steel. Thus, it is resistant to external influences and benefits from an extended service life.