1. Homepage
  2. Products
  3. Position sensors
  4. Inductive sensors
  5. Complete product line
  6. IM3504

Inductive sensor

IME2020-FBOA/LS100AK

IM3504

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • Long sensing range for use in conveying
  • With combined AC/DC output and two-wire technology
  • Output function normally open / normally closed programmable
  • Robust housing for use in harsh industrial environments
  • Large operating voltage range
  • ce
Download
Technische Details
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 20...250 AC/DC
Protection class II
Reverse polarity protection no
Outputs
Output function normally open / normally closed; (selectable)
Max. voltage drop switching output DC [V] 6
Max. voltage drop switching output AC [V] 6.5
Minimum load current [mA] 5
Max. leakage current [mA] 2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)
Permanent current rating of switching output AC [mA] 250; (350 (...50 °C))
Permanent current rating of switching output DC [mA] 100
Short-time current rating of switching output [mA] 2200; (20 ms / 0,5 Hz)
Switching frequency AC [Hz] 20
Switching frequency DC [Hz] 55
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 20
Real sensing range Sr [mm] 20 ± 10 %
Operating distance [mm] 0...16.2
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Weight [g] 199.58
Housing rectangular
Mounting non-flush mountable
Materials PPE
Displays / operating elements
Display
switching status 1 x LED, red
Remarks
Remarks
5 positions of the active zone possible
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x 1/2"
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — IM3504-00 — 06.03.2003 —