You probably do not come from: Spain.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Connection technology
  4. Use in hazardous areas
  5. Connection cables with socket

Connection cables with socket for use in hazardous areas

  • For applications in hazardous areas
  • Connection technology meets the M12 standard (EN 61076)
  • With EC type examination certificate for components
  • Mechanical end stop to protect the O-ring from destruction
  • Nut secured against shock and vibration due to saw tooth contoured vibration protection

Connection cables with socket for use in hazardous areas


Sockets

Sockets are generally used in automation technology to connect sensors and actuators with connectors to splitter boxes.
Even when fastened by hand, a perfect lasting seal of sensor and actuator connections is guaranteed. The integrated end stop protects the O-ring against destruction caused by over-tightening the nut. Even in harsh industrial environments, the connectors are protected against unintended loosening by a special vibration protection.
Sockets of the ecolink series for hazardous areas comply with the strict international standard requirements and may be used in ATEX areas.