You probably do not come from: Spain.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Industrial communication
  4. Fieldbus components
  5. IO-Link - Masters for control cabinets

IO-Link - Masters for control cabinets

  • For connection of up to eight IO-Link devices
  • Reliable transmission of machine data, process parameters and diagnostic data to the controller
  • Simultaneous data exchange with the controller and the IT world
  • Integrated web server for configuration and diagnostics
  • Two Ethernet ports with integrated switch

IO-Link - Masters for control cabinets


IO-Link - Masters for control cabinets

The IO-Link master is a gateway for the connection of up to eight IO-Link devices including sensors, valves or binary input/output modules. Four of the eight ports are designed as B ports and supply auxiliary energy for the connection of IO-Link actuators.
The master transmits machine data, process parameters and diagnostic data to the controller.
Excellent electromagnetic stability, a wide temperature range, a high protection rating and a robust housing qualify the device for use in harsh industrial environments.
The product range includes interfaces to Profinet, EtherCat, Ethernet/IP or Profibus.