You probably do not come from: Spain.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Process sensors
  4. Level sensors
  5. Integrated temperature measurement

Level sensors - With integrated temperature measurement

  • Reliable level detection in containers and tanks
  • For use in water, oils and coolants
  • User-friendly setting of switching function and switch points
  • Level and temperature monitoring with just one unit
  • Clearly visible 4-digit LED display

Level sensors - With integrated temperature measurement


Level sensors - With integrated temperature monitoring

The level sensors of the LK series enable reliable level and temperature monitoring in vessels and tanks. They are for example used to continuously measure the fill level of coolant containers or hydraulic reservoirs.
The sensor displays either the current level or the current temperature and signals via two switching outputs that the set limits have been reached or that the level is below the set limit. Setting to the medium to be measured and adjustment of the switch-on and switch-off points and switching functions of the outputs is simple thanks to the intuitive user menu.
The sensors are available with three different probe lengths. The immersion depth is easily adjusted using the optional screw-in or flange adapters.
By combining level and temperature monitoring in one device, the need for an additional borehole in the tank for the second measuring system is eliminated.