You probably do not come from: Spain.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Sensors for motion control
  4. Signalling and display systems
  5. IO-Link - Displays

Systems for signalling and indication - IO-Link - Displays

  • For displaying up to four process values
  • Easy integration into each IO-Link structure
  • Colour change for text and background
  • Flexible adaptation of the display, also during operation
  • With text displays and dialogue box for free text

Systems for signalling and indication - IO-Link - Displays


IO-Link - Displays

The IO-Link display indicates process values, texts and messages provided by the connected IO-Link master.
It displays up to four assigned process values, alarms and warnings. Clear text and as an option a colour change of text and background can be used for a quick overview. By means of buttons the user can trigger control actions of the PLC or acknowledge messages.

The IO-Link display is connected to an IO-Link master and controlled via PLC. No special software is required for configuration. Texts and settings can be predetermined via an IO-Link device tool such as LINERECORDER SENSOR.