You probably do not come from: Spain.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Sensors for motion control
  4. Systems for evaluation of standard signals
  5. Displays with monitoring function

Systems for evaluation of standard signals - Displays with monitoring function

  • Clearly readable 6-digit LED display
  • Versions in AC or DCV
  • Reliable monitoring of sensors with analogue standard signals
  • Freely scalable display values and signal combinations
  • Switching output to reliably monitor limit values

Systems for evaluation of standard signals - Displays with monitoring function

Displays with monitoring function

The multifunctional display serves to indicate physical quantities derived from analogue standard signals. Various parameters can be configured to adjust the function of the unit to the individual application.
The two analogue inputs can be scaled independently of each other and displayed individually or in combination, allowing for configuration as differential pressure display or percentage display.
The two switching outputs can also be set independently of each other. This makes it possible, for example, to control the automatic filling process of a vessel by means of a pump.
The display can easily be integrated in housings or panels.