You probably do not come from: Spain.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Sensors for motion control
  4. Systems for evaluation of standard signals
  5. 2-channel threshold relays

Systems for evaluation of standard signals - 2-channel threshold relays

  • Two analogue current inputs
  • Monitoring of two limit values with separate output relays
  • Various configurable monitoring functions
  • Clearly readable, luminous OLED display
  • Wide operating temperature range

Systems for evaluation of standard signals - 2-channel threshold relays


2-channel threshold relays

In many industrial processes, limit value monitoring of flow, pressure, temperature or level is an important requirement for the reliable operation of plants and machinery. In all oil-cooled motors, pumps and gearboxes, monitoring of the temperature difference between the flow and return lines serves to detect wear at an early stage. The degree of soiling of a filter can be determined by monitoring the differential pressure.
The programmable threshold relays serve to evaluate analogue standard signals delivered by sensors or transmitters.
Extensive parameter setting options make it easy to meet the requirements of the application.