You probably do not come from: Spain.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Position sensors
  4. Photoelectric sensors
  5. Type M18 Cube in metal housing

Photoelectric sensors - Type M18 Cube in metal housing

  • Compact and robust housing
  • Excellent price/performance ratio
  • Long ranges
  • Setting process saves time and cost during set-up
  • Extensive range of fixing components

Photoelectric sensors - Type M18 Cube in metal housing


Type M18 Cube in metal housing

The compact OG-Cube sensors have been designed for use in applications with limited installation space. Thanks to the lateral M18 thread and the connector facing downwards, this type is ideally suited for use in conveying applications.

The photoelectric sensors are distinguished by long ranges.

The teach mode and the extensive range of fixing components ensure fast and cost-saving installation and set-up.