- New products
- Image processing / Identification
- Fully integrated 2D/3D camera that is suitable for mobile use
Fully integrated 2D/3D camera that is suitable for mobile use

Deep learning at the highest level – made by ifm
With mobile machines that are difficult to manoeuvre, reliable person detection is essential. The first AI-supported 2D/3D camera with PMD technology worldwide, designed specifically for mobile machines, combines excellent person detection with proven PMD 3D technology for obstacle detection. By fusing 2D and 3D sensors with a powerful AI processor, this solution delivers unrivalled detection performance. It functions as a fully embedded system.
AI-supported person detection for real-time safety
The intelligent camera reliably distinguishes between persons and other obstacles, giving the driver graduated warning signals in the event of danger. Warnings are only generated if there is a risk of a potentially dangerous collision with persons or obstacles. Unnecessary alarms are avoided so as not to needlessly distract the driver.The integrated obstacle detection works completely autonomously, without any additional hardware. The system monitors itself for tampering or malfunctioning, such as soiling of the front pane or voltage drops. Besides, a live video stream is transmitted via Fast Ethernet, optionally in H.264, H.265 or MJPEG format.
Customisable – your individual logic, integrated in the camera
The O3M AI camera allows users to run their own logic and complex mathematical functions directly on the camera, with the results being transferred to the machine controller via the available interfaces. What is more, customised overlays can be created and displayed in the video stream on an event-driven basis. Adjustments can be made easily using the drag-and-drop interface of the Vision Assistant parameter setting software.