- Products
- QLM001
software for machine data acquisition
QLM001
MDA MODUL DOWNLOAD
software for machine data acquisition
QLM001
MDA MODUL DOWNLOAD
Article no longer available - archive entry
Application
Application | transfer of frequency spectra |
---|---|
Function | recording of machine data over a period of time; calculation of productive time and downtime; shift-based data acquisition; takt time analysis of machinery and plant; cycle time analysis of machinery and plant; calculation of OEE factor in manufacturing |
Software / programming
Language | German; English; Spanish; French; Italian; Portuguese; Russian; Chinese; Japanese; Korean |
---|---|
Data carrier | download |
Type of licence | single licence |
Licence class | full version |
System requirements
Min. CPU cycle | 2,5 GHz | |||
---|---|---|---|---|
Min. number of CPU cores | 2 | |||
Min. RAM | 8 GB | |||
Min. hard disk memory | 10 GB | |||
Min graphic card memory | 1 GB | |||
Min. graphic resolution | 1680 x 1050 | |||
Required device interface | LAN Adapter - RJ45 | |||
Operating system | Microsoft Windows 8.1; Microsoft Windows 10; Microsoft Windows Server 2012; Microsoft Windows Server 2012 R2; Microsoft Windows Server 2016 | |||
Web browser | Google Chrome; Mozilla Firefox; Microsoft Internet Explorer 11; Microsoft Edge | |||
Additionally required software |
|
Remarks
Pack quantity | 1 pcs. |
---|