Pressure transmitter
PTU401
PT-250-SEG14-A-ZVG/US/ /W
Pressure transmitter
PTU401
PT-250-SEG14-A-ZVG/US/ /W
- Reliable detection of system pressure in industrial applications
- High shock and vibration resistance
- Excellent repeatability and low linearity error
- Lifespan of more than 60 million pressure cycles
- Compact and robust stainless steel housing for use where space is restricted
Product characteristics
Number of inputs and outputs | Number of analogue outputs: 1 | ||
---|---|---|---|
Measuring range |
|
||
Process connection | threaded connection G 1/4 external thread (DIN EN ISO 1179-2) |
Application
Application | for industrial applications | ||
---|---|---|---|
Media | liquids and gases | ||
Medium temperature [°C] | -40...90 | ||
Min. bursting pressure |
|
||
Pressure rating |
|
||
Note on pressure rating |
|
||
Vacuum resistance [mbar] | -1000 | ||
Type of pressure | relative pressure |
Electrical data
Operating voltage [V] | 8.5...36 DC |
---|---|
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | < 0.1 |
Inputs / outputs
Number of inputs and outputs | Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | analogue signal |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20 |
Max. load [Ω] | (Ub – 8,5 V) / 21,5 mA; @8,5V= 0 Ω; @12V max. 160 Ω; @24V max. 720 Ω |
Short-circuit proof | yes |
Overload protection | yes |
Measuring/setting range
Measuring range |
|
---|
Accuracy / deviations
Repeatability [% of the span] | < ± 0,05; (with temperature fluctuations < 10 K) |
---|---|
Characteristics deviation [% of the span] | < ± 0,5; (incl. drift when overtightened, zero point and span error, non-linearity, hysteresis) |
Linearity deviation [% of the span] | < ± 0,1 (BFSL) / < ± 0,2 (LS) |
Hysteresis deviation [% of the span] | < ± 0,2 |
Long-term stability [% of the span] | < ± 0,1; (per 6 months) |
Temperature coefficient zero point and span [% of the span / 10 K] | < 0,1 (-25...90 °C) / < 0,2 (-40...-25 °C) |
Response times
Step response time analogue output [ms] | 1 |
---|
Operating conditions
Ambient temperature [°C] | -40...90 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 67; IP 69K |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [years] | 787 | ||||
UL approval |
|
||||
Pressure Equipment Directive | Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request |
Mechanical data
Weight [g] | 57.8 |
---|---|
Materials | stainless steel (630/1.4542/17-4 PH); stainless steel (316L/1.4404); PEI |
Materials (wetted parts) | stainless steel (630/1.4542/17-4 PH) |
Min. pressure cycles | 60 million; (at 1.2 times nominal pressure) |
Tightening torque [Nm] | 25...35; (recommended tightening torque; depends on lubrication, seal and pressure rating) |
Process connection | threaded connection G 1/4 external thread (DIN EN ISO 1179-2) |
Process connection sealing | FKM (DIN EN ISO 1179-2) |
Restrictor element integrated | no (can be retrofitted) |
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|