You probably do not come from: Denmark.  If necessary, change to: United States
  1. Homepage
  2. Downloads

Software and documentation for 32-bit safety controllers

Targets, firmware, additional software and documentation for CR7032 and CR7132

This software is compatible with the following products:

V01.00.07

  • Name
  • Size
  • SHA-256
  • Type
  • Description
  • Name Target and documentation package for CR7032
  • Size 10.6 MB
  • SHA-256
    Datei-Hash SHA-256

    d57e53c54fba6bf477e00940c55b8e8a1ceb72765c622c4a38926567a85db9f2

  • Type .zip
  • Description Extract the target to a directory on your hard disk. It can then be installed with the programme InstallTarget. The installation includes the controller libraries, the controller configuration and the operating system.
  • Name Target and documentation package for CR7132
  • Size 11 MB
  • SHA-256
    Datei-Hash SHA-256

    297b16ee02d2602dd31ad29983895083ff511dc623b585e2dbf724308c8c8bad

  • Type .zip
  • Description Extract the target to a directory on your hard disk. It can then be installed with the programme InstallTarget. The installation includes the controller libraries, the controller configuration and the operating system.
  • Name Licence file for CR7032 and CR7132
  • Size 4.7 kB
  • SHA-256
    Datei-Hash SHA-256

    f61d30c12e17093f9f367751cc2c10e3a7a9d2694efc8d19453a551ab15e6c21

  • Type .zip
  • Description Licence for 32-bit controllers