For set-up, parameter setting and process data exchange of the vision sensors the operating software is used. For the parameter setting and process interface, two protocols are available: TCP/IP and EtherNet/IP. An EtherNet patch cable is used to connect the sensor and the processor.