You probably do not come from: Denmark.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Accessories
  4. Accessories for photoelectric sensors
  5. Mounting sets for reflectors

Accessories for photoelectric sensors - Mounting sets for reflectors

  • Complete mounting set for clamp mounting
  • Easy, quick and inexpensive fixing
  • Robust design for use in harsh industrial environments
  • For free-standing mounting, mounting to a rod or an aluminium profile
  • Each reflector position possible due to free movement in all directions

Accessories for photoelectric sensors - Mounting sets for reflectors


Mounting sets for reflectors

The easy-to-use mounting sets consist of a clamp, a mounting element for the reflector and a screw with nut. The clamp that is fixed to the screw keeps the mounting element with the reflector safely in position and guarantees free movement in all directions.

The clamp can be mounted in three different ways: rod mounting, free-standing mounting and fitting onto aluminium extrusions which are common in industry.

The mounting set for free-standing mounting includes an additional screw, which is mounted in a hole or thread in the surface. The reflector can be positioned as desired. The clamp on the screw head and the mounting element of the reflector can be rotated in all directions.

The mounting set includes a cube for mounting on standard aluminium profiles. The cube uses the slot in the profile, is fastened in it using a slide nut and can be connected to any clamp from ifm.