You probably do not come from: Denmark.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Connection technology
  4. Use in mobile and robust applications
  5. Connection cables with socket

Connection cables with socket for use in mobile and robust applications

  • Connection technology meets the M12 standard (EN 61076)
  • Reliable sealing even when mounted without tools
  • Mechanical end stop to protect the O-ring from destruction
  • Nut secured against shock and vibration due to saw tooth contoured vibration protection
  • LEDs clearly visible even under bright lighting

Connection cables with socket for use in mobile and robust applications

Sockets

Sockets are used for the connection of sensors and actuators with connectors to splitter boxes.
Even when fastened by hand, a perfect lasting seal of sensor and actuator connections is guaranteed. The integrated end stop protects the O-ring against destruction caused by over-tightening the nut. Even in harsh industrial environments, the connectors are protected against unintended loosening by a special vibration protection. Some types are fitted with highly visible LEDs for operation and switching status indication.
Thanks to their extended temperature ranges, high-grade stainless steel nuts and resistance to salt spray fog, ecolink EVM sockets are particularly suited for use in mobile machines.