1. Homepage
  2. Products
  3. Systems for mobile machines
  4. I/O modules
  5. Modules with protection rating IP 67 and M12 connector

I/O modules - Modules with protection rating IP 67 and M12 connector

  • Configurable input / output functions
  • Easy connection via the tried-and-tested M12 connector
  • Compact and robust housing
  • Baud rate and node number selectable via coding switch
  • High-performance CAN interface for various communication tasks


I/O modules - Modules with protection rating IP 67 and M12 connector

The decentralised I/O modules of the CompactModule series connect binary and analogue sensors and actuators to the mobile controller. They enable decentralised evaluation of sensor signals and control of actuators or proportional valves. The ifm product range includes models with digital and analogue inputs combined with digital and PWM outputs.
Connection is made via proven, robust connectors. The modules offer a high protection rating, resistance to shock and vibration and are particularly suited for mobile machinery such as construction equipment, agricultural machines or municipal vehicles.
Thanks to their high luminosity, the LEDs for operation, diagnosis and status indication are particularly easy to see.
Data output and setting of the device functions is handled via a CAN interface.
The units offer increased EMC levels and hold an e1 type approval.