You probably do not come from: Denmark.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Sensors for motion control
  4. Systems for signal conversion
  5. PNP/NPN inverter modules

Systems for signal conversion - PNP/NPN inverter modules

Systems for signal conversion - PNP/NPN inverter modules

Systems for signal conversion - PNP to NPN converters

During set-up or servicing of machines and installations, sensors are often not available with the required output signal. ifm sockets with integrated PNP to NPN converter convert a sensor's PNP signal to an NPN output signal.
The sensors are connected via M12 connectors. They guarantee a perfect lasting seal even when fastened by hand. The integrated end stop protects the O-ring against destruction caused by over-tightening the nut. Even in harsh industrial environments, the connectors are protected against unintended loosening by a special vibration protection.