- Startside
- Downloads
Software for 16-bit controllers CR0020, CR0200, CR0301, CR0302, CR0303, CR0505 and CR2500
Targets, firmware and additional software
V0x.00.08
- Navn
- Størrelse
- SHA-256
- Type
- Beskrivelse
- Navn Target packages for CR0020, CR0200, CR0301, CR0302, CR0303, CR0505 and CR2500
- Størrelse 1,8 MB
-
SHA-256
File hash SHA-256
7012c283f0896101a486078c1c8fea7a242c06790ad161282a3aaf4bf794bcd2
- Type .zip
- Beskrivelse Extract the target to a directory on your hard disk. It can then be installed with the program InstallTarget. The installation includes the controller libraries, the controller configuration and the operating system.
- Navn Licenses file
- Størrelse 4,7 kB
-
SHA-256
File hash SHA-256
f61d30c12e17093f9f367751cc2c10e3a7a9d2694efc8d19453a551ab15e6c21
- Type .zip
- Beskrivelse License for 16-bit controllers