- Vision sensors
- Vision sensor type O2D
- Target and distance and product selection
Target and distance and product selection
Target and distance 2D vision sensors Dualis
The 2D vision sensors at a glance
Communication interface | Process interface | Illumination | Lens | Article no. |
Ethernet TCP/IP |
![]() 8-pole A-coded |
RGB-W (polarisation filter integrated) |
Standard 16° | O2D500 |
Wide angle 30° | O2D502 | |||
Telephoto 10° | O2D504 | |||
Infrared | Standard 16° | O2D520 | ||
Wide angle 30° | O2D522 | |||
Telephoto 10° | O2D524 | |||
![]() 5 pole L-coded (Conformance Class B) |
RGB-W (polarisation filter integrated) |
Standard 16° | O2D510 | |
Wide angle 30° | O2D512 | |||
Telephoto 10° | O2D514 | |||
Infrared | Standard 16° | O2D530 | ||
Wide angle 30° | O2D532 | |||
Telephoto 10° | O2D534 |