• Products
  • Industries
  • IIoT & Solutions
  • Supply Chain Software
  • Service
  • Company

SI

  • Reliable monitoring of liquid and gaseous media in pipes
  • Cost-optimised variant for entry into flow monitoring
  • The right adapter and mounting accessories for every application
  • Operation via 2 buttons or parameter setting via IO-Link
  • LED bar graph for displaying switch points and flow conditions
  • Low installation effort compared to inline sensors

To the products

SA

  • Trend monitoring of water-based media, oils and air
  • Clear display of process values incl. red-green changeover
  • Optimum alignment thanks to rotatable display
  • Convenient operation via 3 buttons or parameter setting via IO-Link
  • Versions with different measuring tip lengths
  • High flow speed up to 6 m/s thanks to teach function

To the products

SF

  • Evaluation unit and compact sensor tip form a space-saving solution
  • Trend monitoring of liquid and gaseous media, also in ATEX areas
  • Resistant to high temperatures and aggressive media
  • Very high ressure resistance up to 300 bar
  • The right adapter and customised measuring tip lengths for every application

To the products

SL

  • Simple airflow monitoring
  • For use in ventilation systems in building services engineering
  • Easy setting of the requested immersion depth of the sensor
  • Signal output via potential-free relay contacts
  • Intuitive switch point setting via potentiometer

To the products