- New products
- IIoT solutions
- mioty solution for wireless data transmission
mioty solution for wireless data transmission
No more pulling data cables
mioty provides powerful wireless technology for the world of industrial digitalisation. The open standard ensures high data security and robust transmission over long distances, especially within factory buildings.
With our IIoT miotyGateway and the matching mioty IO-Link adapters, we offer a solution that combines the strengths of mioty and IO-Link. This allows you to benefit from easy setup and convenient parameter setting.
Easy integration of transmitters
The compact IIoT miotyGateway bundles the data transmitted by the mioty IO-Link adapters or mioty devices from most other manufacturers and forwards it via Ethernet and MQTTs to a higher-level unit, such as the edgeGateway. The transmitters can be conveniently integrated into the mioty network via the free web interface of the miotyGateway, and the values transmitted by IO-Link sensors can be viewed in plain text. Mounting accessories simplify on-site installation of both devices. The miotyGateway can optionally be powered via Power over Ethernet.
Send via mioty, configure via Bluetooth
The mioty IO-Link adapters can be screwed directly onto IO-Link sensors that were previously used for analogue operation, making them ideal for retrofitting. Communication between the sensor and the controller remains unaffected. In this case, the existing power supply can be used.
For operation with newly added IO-Link sensors, a power supply unit is available to provide power to both the adapter and the sensor. Thanks to its Bluetooth connectivity, the sensor can be conveniently configured via the moneo blue app.