• Products
  • Industries
  • IIoT & Solutions
  • Supply Chain Software
  • Service
  • Company
  1. New products
  2. IIoT solutions
  3. Quick access to production data via direct cloud connection

Quick access to production data via direct cloud connection

An easy way to start using the cloud

The io-key makes it effortless to get started with the Industrial IoT. Whether in remote facilities, in transport and logistics, or right in the middle of production: two IO-Link sensors can be connected directly to the io-key, and additional sensors can be added using the appropriate accessories. The io-key transmits the sensor data directly to the moneo Cloud, where it is visualised, analysed, and monitored via an intuitive dashboard. Thanks to integrated mobile connectivity, no additional hardware or complex IT integration is needed to make effective use of the data.

Safe and reliable

The io-key is especially suitable for hard-to-reach or remote systems, thanks to wireless communication via mobile networks. It only requires a power supply to operate.

With its robust design and IP65 protection rating, the io-key also functions reliably in harsh industrial environments. Furthermore, the moneo Cloud is operated in certified data centres and meets the highest security standards.