You probably do not come from: Germany.  If necessary, change to: United States
  1. Product news
  2. Industrial communication
  3. IO-Link display: process values at a glance

IO-Link display: process values at a glance

More plant transparency and service information on site

  • Four measured values / text displays and four message windows for free text
  • Colour change for text and background
  • Flexible adaptation of the display, also during operation
  • IO-Link 1.1 compatible
  • Easy integration into each IO-Link structure

More plant transparency
The IO-Link display is a flexible solution to display process values, texts and messages in a plant. It displays up to four assigned process values, alarms and warnings. Clear text and as an option a colour change of text and background can be used for a quick overview. By means of buttons the user can trigger control actions of the PLC or acknowledge messages.

Easy integration
The IO-Link display is connected to an IO-Link master and controlled via PLC. No special software is required for configuration. Texts and settings can be predetermined via an IO-Link device tool such as LINERECORDER SENSOR. Texts and settings can be adapted even during operation via the PLC.