• Products
  • Industries
  • IIoT & Solutions
  • Supply Chain Software
  • Service
  • Company

DNV certified sensors for the ship industry

ifm offers proven and reliable automation technology for all types of ships. The sensors and systems are easy to install, extremely robust and have the necessary DNV approval – a decisive quality feature. This removes obstacles for users when it comes to ship and system approvals. DNV (Det Norske Veritas) is a globally recognised certification body that guarantees the highest safety and performance standards.

Thanks to their compact design and high robustness, the sensors are ideal for demanding applications such as hydraulics. In addition, ifm provides a 5-year warranty on all products.

DNV approved products

Pressure transmitters, pressure sensors and submersible pressure transmitters are used in a wide variety of applications, including hydraulic systems, engines, exhaust gas purification systems, water/wastewater plants, and continuous level measurement on tanks. 

Pressure sensors

 

Temperature transmitters and temperature sensors measure the temperatures of surfaces, liquids and gases.

Temperature sensors

 

Reliable point level detection/continuous level of water and oils in tanks and run-dry protection for pumps.

Level sensors

 

Flow sensors simultaneously measure the temperature and flow rate of water, air and oils. Magnetic-inductive flow meters measure the flow rate, consumption and temperature of conductive, hydrous fluids.  Compressed air and industrial gas meters accurately measure flow rate, consumption, pressure and temperature.

Flow sensors

 

Inductive conductivity sensors measure conductivity whilst featuring a compact design. Resistant to salt and other aggressive media.

IO-Link masters and modules

 

Induktive Leitfähigkeitssensoren erfassen bei kompakter Bauweise die Leitfähigkeit. Widerstandsfähig gegenüber Salz und anderen aggressiven Medien.

Analytical sensors

 

Controllers for applications with high protection requirements are suitable for direct installation in vehicles and mobile machines without the need for an additional protective housing. 

The robust HMIs are programmable high-resolution colour displays with scratch-resistant glass panes for controlling, parameter setting and operation of mobile machines and installations.