• Products
  • Industries
  • IIoT & Solutions
  • Supply Chain Software
  • Service
  • Company

Condition monitoring made easy

Smart condition monitoring based on vibration measurement makes it easier than ever to detect damage to centrifugal pumps, fans and electric motors at the earliest stages. This helps to prevent machine failures and enables cost-effective, demand-based maintenance planning.

Moneo Asset Health is designed as a no-code solution.

With the new features of moneo Asset Health, part of the moneo IIoT platform being presented by ifm at Hannover Messe, this type of condition monitoring can be implemented easily and on a scalable basis. No expert knowledge of vibration analysis is required. The system works seamlessly with ifm’s IO-Link-based VVB condition monitoring sensors, and the set-up of Asset Health is extremely simple.

With just a few clicks, users can configure monitoring for a target machine such as a centrifugal pump, fan or electric motor. Like all features in moneo, Asset Health is also designed as a no-code solution, allowing users to set up and operate the system without any programming knowledge. Unlike conventional condition monitoring solutions, Asset Health does not simply detect a rising trend or anomaly; it also identifies the underlying cause of the fault. This is done automatically, without any complex threshold settings, opening up a wide range of possibilities: as soon as a problem is detected, the software automatically generates maintenance tickets detailing the respective damage pattern, the cause and a specific repair recommendation. With moneo Asset Health, maintenance teams gain access to a system that significantly simplifies their daily work, improves machine availability and can be seamlessly integrated into an existing maintenance strategy.