- Products
- E11859
Wirable plug
E11859
SSTGH050VASFKPG
Wirable plug
E11859
SSTGH050VASFKPG
- Gold-plated contacts for reliable electrical connections
- High protection rating for the requirements of harsh industrial environments
- Wide operating temperature range
- Safe cable connection with screw terminals
Article no longer available - archive entry
Alternative articles: EVF571 Product comparison: E11859 / EVF571 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature | Free from silicone; Gold-plated contacts |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 45 AC / < 70 DC |
---|---|
Max. current load total [A] | 4; (...40 °C) |
Operating conditions
Ambient temperature [°C] | -25...85 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 24.4 |
---|---|
Dimensions [mm] | 20 x 20 x 60 |
Materials | PA |
Moulded-body material | PA |
Material nut | stainless steel |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
screw terminals: ...0.75 mm²; Cable sheath: Ø 4...6 mm |
Electrical connection - plug
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: PA; Locking: stainless steel; Contacts: gold-plated; Tightening torque: 0.7...0.9 Nm |
---|